??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.1006 Horizontal Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Horizontal Toggle Clamps with horizontal base
Bill of material
23330.1006 Horizontal Toggle Clamp
BESTNR
Ref. No.
23330.1006
NG
Nominal size
6
AS
Clamping screw
M8 x 65 mm
D1
8.5 mm
D2
- mm
B1
58.0 mm
B2
10.0 mm
B3
41.5 mm
B4
- mm
H1
73.0 mm
H2
128 mm
H3
46.0 mm
H4
25.0 mm
H5MIN
H5 min.
1.7 mm
H5MAX
H5 max.
25.0 mm
L1
321 mm
L2
123 mm
L3
16.0 mm
L4
78.0 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L5
77.0 mm
L6
12.5 mm
L7
41.5 mm
L8
- mm
F1
Holding force
3.00 kN
F2
Holding force
5.0 kN
ALPHA
Angle Alpha
90 °
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
1080 g
Embedded user actions